Godwin Dri-Prime CD & HL Ranges

These pumps feature automatic priming dry to 28’ suction lift; dry running, oil bath mechanical seal, abrasion-resistant silicon carbide faces; and continuously operated venturi air ejector priming. Discharge is 2” to 24”, with flow capacity up to 16,500 gpm.

Click to view all Godwin pumps for the mining industry

  • Click to download

  • Visit us at booth #1314

  • Join the Conversation!

  • Request Info

    * Required