Back

Lowara – Large Multi-Stage Pumps

The large multi-stage pumps in Lowara’s Vogel series are designed for high-pressure boosting applications for water and gray water. Ideal for process circuit cooling and high head dewatering, they deliver flows up to 63.6 thousand cubic feet per hour (1,800 m3/h ) and pressures up to 1,450 psi (100 bar).

Product Literature and Information

  • Click to download

  • Visit us at booth #1314

    CIM-logo-menu
  • Join the Conversation!

  • Request Info

    * Required