Back

Goulds Water Technology e-HM Booster Pumps

GWT-e-HM-Horizontal-Multi-Stage_600-300x253The e-HM series of horizontal multi-stage pumps designed expressly for commercial and industrial use. The e-HM uses the market-proven hydraulics of the e-SV, which helps the e-HM offer market leading efficiency.

The high-efficiency motor means that you can use less pump for more performance. The standard balanced impeller reduces axial thrust 40%, therefore; extending motor bearing life. The e-HM also boasts a 20% increase in body thickness enhancing durability, and further reducing lifecycle costs.

More Product Information

  • Click to download

  • Visit us at booth #1314

    CIM-logo-menu
  • Join the Conversation!

  • Request Info

    * Required